Introduction
The AVR64DB28/32/48/64 microcontrollers of the AVR® DB microcontroller family use the AVR® CPU with a hardware multiplier running at clock speeds up to 24 MHz. They come with 64 KB of Flash, 8 KB of SRAM, and 512 bytes of EEPROM. The microcontrollers are available in 28-, 32-, 48- and 64- pin packages. The AVR® DB family uses the latest technologies from Microchip with a flexible and low-power architecture, including an Event System, accurate analog subsystems, and advanced digital peripherals.