40 Characteristics Graphs
The graphs provided show a statistical summary based on a limited number of samples and are added for information purposes only. The performance characteristics listed herein are neither tested nor ensured.
In some graphs, the data presented may be outside the specified operating range (e.g., outside the specified power supply range) and, therefore, outside the warranted range.
Note: ‘Typical’ represents the mean of the
            distribution at 25°C. ‘Maximum’ or ’Max.’, ‘Minimum’ or ‘Min.’ represents (mean + 3σ) or
            (mean - 3σ), respectively, where σ is a standard deviation over each temperature
            range.