1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision |
|---|---|---|
| Rev. A1(1) | ||
| AC | Analog Comparator Functionality Dependent on Timebase Configuration | X |
| ADC | False Overrun Detection | X |
| Misleading Busy Status During Initialization Phase | X | |
| NVMCTRL | NVM Commands Chip Erase and EEPROM Erase are Non-Functional when VDD is Below BODLEVEL0 | X |
| TWI | Client in Dual Mode Configuration Does Not Work Unless Host is Enabled | X |
Note:
- This revision is the initial release of the silicon.