6 Additional reading and related documents
- AN2519: AVR Microcontroller Hardware Design Considerations
 - AT12615: Getting Started with ATmega48PB/88PB/ 168PB
 - AVR040: EMC Design Considerations
 - AVR053: Calibration of the internal RC oscillator
 - AVR140: ATmega48/88/168 family run-time calibration of the Internal RC oscillator for LIN applications
 - AVR910: In-System Programming
 - AVR4013: picoPower Basics
 - AVR4100: Selecting and testing 32kHz crystal oscillators for AVR microcontrollers
 - AVR42787: AVR Software User Guide
 
Additional documents can be found here: www.microchip.com/wwwproducts/en/ATmega168pb
Or our webpage at www.microchip.com