Features
The ATmega48PB/88PB/168PB introduces several new features:
- Four extra GPIO pins
- One pair of GND and VCC removed and replaced with two extra GPIO pins
 - Two pins that previously only had ADC input channels are now multiplexed with GPIO
 
 - USART Start Frame Detection available in all sleep modes
 - Analog Comparator output to pin added
 - Serial number (Unique Device ID) added