8.1 Feature Set
Notable features of the linker include:
- Automatic or user-defined stack allocation
- Automatic generation of interrupt vector tables
- Available for Windows® OS, Linux® OS and macOS®
- Command Line Interface
- Linker scripts for all 32-bit MCU devices
- Available for MPLAB® X IDE