16.4 xc32-ranlib Utility
The xc32-ranlib
utility generates an index to the contents of an archive and stores it in the archive. The
index lists each symbol defined by a member of an archive that is a relocatable object
file. You may use xc32-nm -s or
xc32 --print-armap to list
this index. An archive with such an index speeds up linking to the library and allows
routines in the library to call each other without regard to their placement in the
archive.
Running xc32-ranlib is completely equivalent to executing xc32-ar -s (i.e., the MPLAB XC32 archiver/librarian with the -s option).