10.1.2 File Names and Locations
The 32-bit MCU Language Tools include a set
of standard linker scripts that are device-specific (e.g., p32AK1216GC41064).
Standard linker script files are provided for each device and are located under:
Install_Dir/pic32a/support/DeviceFamily/gld
where Install_Dir is in the installation
directory for the MPLAB XC32 C Compiler for PIC32A
MCU and
DeviceFamily is the name of the
device family (e.g., PIC32A).