11.11.2 Associated Attributes
An attribute, shared, can be applied to a function or
data in C or a section in assembly to indicate that the entry may be used outside of the
application. A data item will be initialized at startup of any application in the
co-resident set.