4.2.4.3 Registers
The following register names are built into the assembler:
w0, w1, w2, w3,
w4, w5, w6, w7, w8, w9, w10, w11, w12, w13, w14, w15,
sr, a, b
W0, W1, W2, W3, W4, W5, W6, W7, W8, W9, W10, W11, W12, W13, W14, W15,
SR, A, B.
f0, f1, f2, f3,
f4, f5, f6, f7,
f8, f9, f10, f11,
f12, f13, f14, f15,
f16, f17, f18, f19,
f20, f21, f22, f23,
f24, f25, f26, f27,
f28, f29, f30, f31,
fsr, fsrh, fcr,
fear
F0, F1, F2, F3,
F4, F5, F6, F7,
F8, F9, F10, F11,
F12, F13, F14, F15,
F16, F17, F18, F19,
F20, F21, F22, F23,
F24, F25, F26, F27,
F28, F29, F30, F31,
FSR, FSRH, FCR,
FEAR