5.4 Directives that Define Sections
Sections are locatable blocks of code or data that will occupy contiguous
locations in the 32-bit MCU device memory. Three sections are
pre-defined: .text for executable code, .data for
initialized data, and .bss for uninitialized data. Other sections may be
defined; the linker defines several that are useful for locating data in specific areas of
memory.
Section directives are described in the following sections.