3.1 Absolute Maximum Ratings
| Operating Temperature | -40°C to +105°C | 
| Storage Temperature | -65°C to +150°C | 
| Maximum Operating Voltage | 6.0V | 
| DC Output Low Current | 20 mA | 
| Voltage on any Pin | -0.5V to (VCC + 0.5V) | 
| ESD Ratings: | |
| Charge Device Model (CDM) ESD | >2 kV | 
Note: Stresses beyond
            those listed under “Absolute Maximum Ratings” may cause permanent damage to the device.
            This is a stress rating only and functional operation of the device at these or any
            other conditions beyond those indicated in the operational sections of this
            specification are not implied. Exposure to absolute maximum rating conditions for
            extended periods may affect device reliability.