5.1.5.2 Section Directive Examples
The following show examples of the .section directive being used to
specify sections for output.
.section foo ;foo is initialized data memory
.section bar,bss ;bar is uninitialized data memory
.section dlut,data ;section is initialized data memory
.section buf1,bss,address(0xa0000800) ;buf1 is uninitialized data memory at 0xa0000800
.section mytext,code ;section is in program memory