2 Assembler Overview
The MPLAB XC32 Assembler (xc32-as) produces relocatable machine code
from symbolic assembly language for most XC32 supported Microchip devices.
The assembler is a console application for developing assembly language code and is available for Windows®, Linux® and macOS® operating systems.
The assembler is a port of the GNU assembler from the Free Software Foundation.