3.3 Options That Modify the Listing Output
The following options are used to control the listing output. A listing file is helpful for debugging and general analysis of code operation. Use the following options to construct a listing file with information that you find useful.