5.11.4 Fmask Directive
The .fmask mask, offset directive provides MIPS-specific DWARF debugging information in the ELF file, but is not normally used with hand-written assembly source. Maintain a mask and offset value of 0.
The .fmask mask, offset directive provides MIPS-specific DWARF debugging information in the ELF file, but is not normally used with hand-written assembly source. Maintain a mask and offset value of 0.