5.2.8 Int Directive
The .int expr1[, ...,
exprn] directive evaluates and assembles one or
more expressions into 4-byte numbers, stored in consecutive addresses in little-endian
format. This directive is a synonym for .long. This
directive forces alignment to 4 bytes (that is, it adds padding if necessary) to its
natural alignment on PIC32M devices. Note that the .2byte,
.4byte, and .8byte directives do not force
alignment.