16.8 Register Summary - PPS

Note: PORTB associated RxyPPS register as well as RC6PPS and RC7PPS registers are only available for 20-pin or higher pin count devices.
OffsetNameBit Pos.76543210

0x00

...

0x1E8E

Reserved         
0x1E8FPPSLOCK7:0       PPSLOCKED
0x1E90INTPPS7:0   PORT[1:0]PIN[2:0]
0x1E91T0CKIPPS7:0   PORT[1:0]PIN[2:0]
0x1E92T1CKIPPS7:0   PORT[1:0]PIN[2:0]
0x1E93T1GPPS7:0   PORT[1:0]PIN[2:0]
0x1E94T3CKIPPS7:0   PORT[1:0]PIN[2:0]
0x1E95T3GPPS7:0   PORT[1:0]PIN[2:0]
0x1E96T5CKIPPS7:0   PORT[1:0]PIN[2:0]
0x1E97T5GPPS7:0   PORT[1:0]PIN[2:0]

0x1E98

...

0x1E9B

Reserved         
0x1E9CT2INPPS7:0   PORT[1:0]PIN[2:0]
0x1E9DT4INPPS7:0   PORT[1:0]PIN[2:0]
0x1E9ET6INPPS7:0   PORT[1:0]PIN[2:0]

0x1E9F

...

0x1EA0

Reserved         
0x1EA1CCP1PPS7:0   PORT[1:0]PIN[2:0]
0x1EA2CCP2PPS7:0   PORT[1:0]PIN[2:0]
0x1EA3CCP3PPS7:0   PORT[1:0]PIN[2:0]
0x1EA4CCP4PPS7:0   PORT[1:0]PIN[2:0]

0x1EA5

...

0x1EA8

Reserved         
0x1EA9SMT1WINPPS7:0   PORT[1:0]PIN[2:0]
0x1EAASMT1SIGPPS7:0   PORT[1:0]PIN[2:0]

0x1EAB

...

0x1EB0

Reserved         
0x1EB1CWG1PPS7:0   PORT[1:0]PIN[2:0]
0x1EB2CWG2PPS7:0   PORT[1:0]PIN[2:0]

0x1EB3

...

0x1EB7

Reserved         
0x1EB8MDCARLPPS7:0   PORT[1:0]PIN[2:0]
0x1EB9MDCARHPPS7:0   PORT[1:0]PIN[2:0]
0x1EBAMDSRCPPS7:0   PORT[1:0]PIN[2:0]
0x1EBBCLCIN0PPS7:0   PORT[1:0]PIN[2:0]
0x1EBCCLCIN1PPS7:0   PORT[1:0]PIN[2:0]
0x1EBDCLCIN2PPS7:0   PORT[1:0]PIN[2:0]
0x1EBECLCIN3PPS7:0   PORT[1:0]PIN[2:0]

0x1EBF

...

0x1EC2

Reserved         
0x1EC3ADACTPPS7:0   PORT[1:0]PIN[2:0]

0x1EC4

Reserved         
0x1EC5SSP1CLKPPS7:0   PORT[1:0]PIN[2:0]
0x1EC6SSP1DATPPS7:0   PORT[1:0]PIN[2:0]
0x1EC7SSP1SSPPS7:0   PORT[1:0]PIN[2:0]

0x1EC8

...

0x1ECA

Reserved         
0x1ECBRX1PPS7:0   PORT[1:0]PIN[2:0]
0x1ECCCK1PPS7:0   PORT[1:0]PIN[2:0]

0x1ECD

...

0x1F0F

Reserved         
0x1F10RA0PPS7:0  PPS[5:0]
0x1F11RA1PPS7:0  PPS[5:0]
0x1F12RA2PPS7:0  PPS[5:0]

0x1F13

Reserved         
0x1F14RA4PPS7:0  PPS[5:0]
0x1F15RA5PPS7:0  PPS[5:0]

0x1F16

...

0x1F1B

Reserved         
0x1F1CRB4PPS7:0  PPS[5:0]
0x1F1DRB5PPS7:0  PPS[5:0]
0x1F1ERB6PPS7:0  PPS[5:0]
0x1F1FRB7PPS7:0  PPS[5:0]
0x1F20RC0PPS7:0  PPS[5:0]
0x1F21RC1PPS7:0  PPS[5:0]
0x1F22RC2PPS7:0  PPS[5:0]
0x1F23RC3PPS7:0  PPS[5:0]
0x1F24RC4PPS7:0  PPS[5:0]
0x1F25RC5PPS7:0  PPS[5:0]
0x1F26RC6PPS7:0  PPS[5:0]
0x1F27RC7PPS7:0  PPS[5:0]