29.6.6.3 ACKSTAT Status Flag
In Transmit mode, the ACKSTAT bit is
cleared when the client has sent an Acknowledge (ACK = 0) and is set when the
client does not Acknowledge (ACK = 1). A client sends an Acknowledge when it has recognized
its address (including a general call), or when the client has properly received its
data.