28.6.4 RCxSTA
| Name: | RCxSTA |
| Offset: | 0x011D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPEN | RX9 | SREN | CREN | ADDEN | FERR | OERR | RX9D | ||
| Access | R/W | R/W | R/W | R/W | R/W | RO | R/HC | R/HC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – SPEN Serial Port Enable bit
| Value | Description |
|---|---|
1 |
Serial port enabled |
0 |
Serial port disabled (held in Reset) |
Bit 6 – RX9 9-Bit Receive Enable bit
| Value | Description |
|---|---|
1 |
Selects 9-bit reception |
0 |
Selects 8-bit reception |
Bit 5 – SREN Single Receive Enable bit
Bit 4 – CREN Continuous Receive Enable bit
Bit 3 – ADDEN Address Detect Enable bit
Bit 2 – FERR Framing Error bit
Bit 1 – OERR Overrun Error bit
Bit 0 – RX9D Ninth bit of Received Data
This can be address/data bit or a parity bit which is determined by user firmware.