13.5.8 PMD7
| Name: | PMD7 |
| Offset: | 0x79D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SMT1MD | CLC4MD | CLC3MD | CLC2MD | CLC1MD | DSM1MD | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – SMT1MD Disable Signal Measurement Timer1 bit
| Value | Description |
|---|---|
1 |
SMT1 module disabled |
0 |
SMT1 module enabled |
Bits 1, 2, 3, 4 – CLCnMD Disable CLCn bit
| Value | Description |
|---|---|
1 |
CLCn module disabled |
0 |
CLCn module enabled |
Bit 0 – DSM1MD Disable Data Signal Modulator 1 bit
| Value | Description |
|---|---|
1 |
DSM1 module disabled |
0 |
DSM1 module enabled |