4.7.3 CONFIG3

Windowed Watchdog Timer
Name: CONFIG3
Offset: 0x8009

Configuration Word 3

Bit 15141312111098 
   WDTCCS[2:0]WDTCWS[2:0] 
Access R/PR/PR/PR/PR/PR/P 
Reset 111111 
Bit 76543210 
 WDTE[1:0]WDTCPS[4:0] 
Access UR/PR/PR/PR/PR/PR/PR/P 
Reset 11111111 

Bits 13:11 – WDTCCS[2:0] WDT Input Clock Selector bits

ValueDescription
111Software Control
110 to 011Reserved
01032 kHz SOSC
001WDT reference clock is the 31.25 kHz HFINTOSC (MFINTOSC) output
000WDT reference clock is the 31.0 kHz LFINTOSC

Bits 10:8 – WDTCWS[2:0] WDT Window Select bits

WDTCWSWDTCON1 [WINDOW] at PORSoftware Control of WINDOW?Keyed Access Required?
ValueWindow Delay Percent of TimeWindow Opening Percent of Time
111111n/a100YesNo
110110n/a100NoYes
1011012575
10010037.562.5
0110115050
01001062.537.5
0010017525
00000087.512.5

Bits 6:5 – WDTE[1:0] WDT Operating Mode bits

ValueDescription
11WDT enabled regardless of Sleep; SEN is ignored
10WDT enabled while Sleep = 0, suspended when Sleep = 1; SEN is ignored
01WDT enabled/disabled by the SEN bit
00WDT disabled; SEN is ignored

Bits 4:0 – WDTCPS[4:0] WDT Period Select bits

WDTCPSWDTCON0[WDTPS] at PORSoftware Control of WDTPS?
ValueDivider RatioTypical Time-Out

(FIN = 31 kHz)

11111010111:655362162sYes

11110
...
10011

11110
...
10011

1:32251 msNo
10010100101:8388608223256sNo
10001100011:4194304222128s
10000100001:209715222164s
01111011111:104857622032s
01110011101:52428821916s
01101011011:2621442188s
01100011001:1310722174s
01011010111:655362162s
01010010101:327682151s
01001010011:16384214512 ms
01000010001:8192213256 ms
00111001111:4096212128 ms
00110001101:204821164 ms
00101001011:102421032 ms
00100001001:5122916 ms
00011000111:256288 ms
00010000101:128274 ms
00001000011:64262 ms
00000000001:32251 ms