| 11111111 -
00000011 |
SPI and I2C Host |
Baud rate
divider. SCK/SCL pin clock period = ((n + 1) *4)/FOSC. Values less than
3 are not valid. |
| xxxxx11x - xxxxx00x |
I2C 10-bit Client MS
Address |
Bits 7-3 and
Bit 0 are not used and are “don’t care”. Bits 2:1 are bits 9:8 of the 10-bit
Client Most Significant Address |
| 11111111 - 00000000 |
I2C 10-bit Client LS
Address |
Bits 7:0 of
10-bit Client Least Significant Address |
| 1111111x - 0000000x |
I2C 7-bit Client |
Bit 0 is not
used and is “don’t care”. Bits 7:1 are the 7-bit Client
Address |