17.8.4 CLCxSEL0
Name: | CLCxSEL0 |
Offset: | 0x1E12,0x1E1C,0x1E26,0x1E30 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
D1S[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | x | x | x | x | x | x |
Bits 5:0 – D1S[5:0] CLCx Data 1 Input Selection bits
D1S Value | CLC Input Source | D1S Value | CLC Input Source |
---|---|---|---|
111111 [63] | Reserved | 011111 [31] | DSM1_out |
111110 [62] | Reserved | 011110 [30] | IOC_flag |
111101 [61] | Reserved | 011101 [29] | ZCD_out |
111100 [60] | Reserved | 011100 [28] | C2_out |
111011 [59] | Reserved | 011011 [27] | C1_out |
111010 [58] | Reserved | 011010 [26] | NCO1_out |
111001 [57] | Reserved | 011001 [25] | PWM7_out |
111000 [56] | Reserved | 011000 [24] | PWM6 _out |
110111 [55] | Reserved | 010111 [23] | CCP4_out |
110110 [54] | Reserved | 010110 [22] | CCP3_out |
110101 [53] | Reserved | 010101 [21] | CCP2_out |
110100 [52] | Reserved | 010100 [20] | CCP1_out |
110011 [51] | Reserved | 010011 [19] | SMT1_overflow |
110010 [50] | Reserved | 010010 [18] | TMR6 _out |
110001 [49] | Reserved | 010001 [17] | TMR5 _overflow |
110000 [48] | Reserved | 010000 [16] | TMR4_out |
101111 [47] | Reserved | 001111 [15] | TMR3 _overflow |
101110 [46] | Reserved | 001110 [14] | TMR2_out |
101101 [45] | CWG2B_out test | 001101 [13] | TMR1_overflow |
101100 [44] | CWG2A_out | 001100 [12] | TMR0_overflow |
101011 [43] | CWG1B_out | 001011 [11] | CLKR_out |
101010 [42] | CWG1A_out | 001010 [10] | FRC |
101001 [41] | Reserved | 001001 [9] | SOSC |
101000 [40] | Reserved | 001000 [8] | MFINTOSC (32 kHz) |
100111 [39] | MSSP1_clk_out | 000111 [7] | MFINTOSC (500 kHz) |
100110 [38] | MSSP1_data_out | 000110 [6] | LFINTOSC |
100101 [37] | EUSART1_CK_out | 000101 [5] | HFINTOSC (32 MHz) |
100100 [36] | EUSART1_DT_out | 000100 [4] | FOSC |
100011 [35] | CLC4_out | 000011 [3] | CLCIN3PPS |
100010 [34] | CLC3_out | 000010 [2] | CLCIN2PPS |
100001 [33] | CLC2_out | 000001 [1] | CLCIN1PPS |
100000 [32] | CLC1_out | 000000 [0] | CLCIN0PPS |
Reset States: |
|