8.6.7 OSCFRQ
Note:
- When RSTOSC =
110
(HFINTOSC 1 MHz), the FRQ bits will default to ‘010
’ upon Reset; when RSTOSC =001
(HFINTOSC 32 MHz), the FRQ bits will default to ‘101
’ upon Reset.
Name: | OSCFRQ |
Offset: | 0x893 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HFFRQ[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | q | q | q |
Bits 2:0 – HFFRQ[2:0] HFINTOSC Frequency Selection bits
FRQ[2:0] |
Nominal Frequency |
2x PLL Frequency |
---|---|---|
111 | Reserved | Reserved |
110 | 32 | |
101 | 16 | 32 |
100 | 12 | 24 |
011 | 8 | 16 |
010 | 4 | Reserved |
001 | 2 | |
000 | 1 |