27.12.3 MDxSRC
| Name: | MDxSRC |
| Offset: | 0x0899 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SRCS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – SRCS[4:0] Modulator Source Selection bits
| SRCS[4:0] | Connection |
|---|---|
11111-10001 | Reserved |
10000 | MSSP1 - SDO |
01111 | EUSART1 TX (TX/CK output) |
01110 | CLC4 OUT |
01101 | CLC3 OUT |
01100 | CLC2 OUT |
01011 | CLC1 OUT |
01010 | C2 OUT |
01001 | C1 OUT |
01000 | NCO1 OUT |
00111 | PWM7 OUT |
00110 | PWM6 OUT |
00101 | CCP4 OUT |
00100 | CCP3 OUT |
00011 | CCP2 OUT |
00010 | CCP1 OUT |
00001 | MDBIT |
00000 | Pin selected by MDSRCPPS |