4.9.1 REVISION ID

Revision ID Register
Name: REVISION ID
Offset: 0x8005

Bit 15141312111098 
   10MJRREV[5:2] 
Access RRRRRR 
Reset 10 
Bit 76543210 
 MJRREV[1:0]MNRREV[5:0] 
Access RRRRRRRR 
Reset  

Bit 13 – 1 Read as ‘1’

These bits are fixed with value ‘1’ for all devices in this family.

Bit 12 – 0 Read as ‘0’

These bits are fixed with value ‘0’ for all devices in this family.

Bits 11:6 – MJRREV[5:0] Major Revision ID bits

These bits are used to identify a major revision.

Bits 5:0 – MNRREV[5:0] Minor Revision ID bits

These bits are used to identify a minor revision.