28.1 Features
- Glue Logic for General Purpose PCB Design
 - Up to Two Programmable Look-up Tables LUT[1:0]
 - Combinatorial Logic Functions: Any Logic Expression That Is a Function of up to Three Inputs
 - Sequential
                Logic Functions:
- Gated D Flip-Flop
 - JK Flip-Flop
 - Gated D Latch
 - RS Latch
 
 - Flexible
                Look-up Table Inputs Selection:
- I/Os
 - Events
 - Subsequent LUT output
 - Internal peripherals
- Analog comparator
 - Timer/counters
 - USART
 - SPI
 
 
 - Clocked by System Clock or Other Peripherals
 - The Output Can Be Connected to I/O Pins or Event System
 - Optional Synchronizer, Filter, or Edge Detector Available on Each LUT Output