Figure 37-20. I/O Pin Output Voltage vs. Sink
Current (VDD = 1.8V)Figure 37-21. I/O Pin Output Voltage vs. Sink
Current (VDD = 3.0V)Figure 37-22. I/O Pin Output Voltage vs. Sink
Current (VDD = 5.0V)Figure 37-23. I/O Pin Output Voltage vs. Sink
Current (T = 25°C)Figure 37-24. I/O Pin Output Voltage vs. Source
Current (VDD = 1.8V)Figure 37-25. I/O Pin Output Voltage vs. Source
Current (VDD = 3.0V)Figure 37-26. I/O Pin Output Voltage vs. Source
Current (VDD = 5.0V)Figure 37-27. I/O Pin Output Voltage vs. Source
Current (T = 25°C)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.