6.1 Overview
The main memories are SRAM data memory, EEPROM data memory, and Flash program memory. Also, the peripheral registers are located in the I/O memory space.
| Property | |
|---|---|
| Size | 16 KB |
| Page size | 64B |
| Number of pages | 256 |
| Start address | 0x8000 |
| Property | |
|---|---|
| Size | 2 KB |
| Start address | 0x3800 |
| Property | |
|---|---|
| Size | 256B |
| Page size | 32B |
| Number of pages | 8 |
| Start address | 0x1400 |