Power-Saving Functionality
- Doze: CPU and Peripherals Running at Different Cycle Rates (typically CPU is lower)
- Idle: CPU Halted While Peripherals Operate
- Sleep:
- Lowest power consumption
- Reduce system electrical noise while performing ADC conversions
- Peripheral Module Disable (PMD): Selectively Minimize the Active Power Consumption of Unused Peripherals
- Low-Power Mode Features:
- Sleep current:
- < 900 nA typical @ 3V/25°C (WDT enabled)
- < 600 nA typical @ 3V/25°C (WDT disabled)
- Operating current:
- 48 µA typical @ 32 kHz, 3V/25°C
- < 1 mA typical @ 4 MHz, 5V/25°C
- Sleep current: