26.14.7 CWGxAS1
Note:
- This bit may be written while
EN =
0
, to place the outputs into the shutdown configuration. - The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.
Name: | CWGxAS1 |
Offset: | 0x0613 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
AS7E | AS6E | AS5E | AS4E | AS3E | AS2E | AS1E | AS0E | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ASyE CWG Auto-Shutdown Source Enable(1,2)
ASyE | Auto-Shutdown Source |
---|---|
CWG1 | |
AS7E | CLC4_OUT |
AS6E | CLC2_OUT |
AS5E | C2_OUT |
AS4E | C1_OUT |
AS3E | Reserved |
AS2E | TMR4_Postscaled_OUT |
AS1E | TMR2_Postscaled_OUT |
AS0E | Pin selected by CWG1PPS |