36.12.3 CMxNCH
| Name: | CMxNCH |
| Offset: | 0x080E,0x0812 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – NCH[2:0] Comparator Inverting Input Channel Select
| NCH | Negative Input Sources |
|---|---|
111 | VSS |
110 | FVR_Buffer2 |
101 | OPA1OUT |
100 | NCH not connected |
011 | CxIN3- |
010 | CxIN2- |
001 | CxIN1- |
000 | CxIN0- |