Introduction
This application note provides the hardware and layout design guidelines, Radio Frequency (RF) measurement setup and antenna pattern measurement for the applications developed using the IS2083BM System-on-Chip (SoC).
- Provides guidelines for PCB layout design, placement and routing, power management, RF circuit and audio/voice circuit
- Describes RF measurement procedure and test setup for certification
- Describes antenna radiation pattern measurement procedure and setup
- Provides application reference schematics
- Describes Mass Production (MP) procedure and setup