5 Bluetooth Qualification and Regulatory
For more details on the Bluetooth qualification process , refer to the following website: https://www.bluetooth.com/develop-with-bluetooth/qualification-listing/declare-your-product.
Microchip provides a qualified Bluetooth module for the user to apply on their base product without any additional fee.
If the customer designs the chip down base with the existing Microchip qualified firmware protocol stack, the core QDID can be reused but RF testing for the new QDID listing needs to be performed.
Declaration ID: D030016
QDID: 110017
Design Name: Bluetooth 5.0 Core System Component
Besides Bluetooth SIG/QDID certification, the following items illustrate the general regulatory approval of the country or region. The customer can apply for the test service by a qualified test lab.
- United States/FCC
- Canada/IC
- Europe/CE
- Japan/MIC
- Korea/KCC
- Taiwan/NCC
- China/SRRC