This module contains APIs to calculate, store and validate 16-bit CCITT CRC for a given FLASH region.
The following is an UML Interface diagram for SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01: Figure 3-13.
The following is an UML Sequence diagram for SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01: Figure 3-14.