| CPU | Registers | SW_CPU_REGISTER_RESET_STATE_CHECK_01 | CPU Register Reset State Check | CPU Register Reset State Check |
| SW_CPU_REGISTER_TEST_01 | CPU Control Register Test | CPU Control Register Test |
| Program Counter | SW_WATCHDOG_SIMPLE_TIMER_STARTUP_TEST_01 | WDT Simple Timer Startup Test | WDT Simple Timer Startup Test |
| SW_WDT_WINDOWED_TIMER_STARTUP_TEST_01 | WDT Windowed Timer Startup Test | WDT Windowed Timer Startup Test |
| Clock | | SW_CLOCK_PERIODIC_MONITOR_01 | Clock Periodic Monitor 01 | Clock Periodic Monitor 01 |
| SW_CLOCK_PERIODIC_MONITOR_02 | Clock Periodic Monitor 02 | Clock Periodic Monitor 02 |
| Interrupt | | SW_INTERRUPT_FREQUENCY_TEST_01 | Interrupt Frequency Test | Interrupt Frequency Test |
| Memory | Invariable | SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01 | EEPROM Memory Checksum CRC Test | EEPROM Memory Checksum CRC Test |
| SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 | FLASH Memory Checksum CRC Test | FLASH Memory Checksum CRC Test |
| Variable | SW_SRAM_MARCH_TEST_01 | SRAM March Test | SRAM March Test |