3.2 Curiosity Nano+ Touch Standard Pinout

Twelve edge connections on Curiosity Nano+ Touch have a standardized pinout. The program and debug pins have distinct functions depending on the target programming interface as shown in the following figure.

Figure 3-1. Curiosity Nano+ Touch Debugger Standard Pinout