1.1 Processor Overview
The PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit uses the PIC32CM5164LS00048 MCU and its key features are as follows:
- For performance
- An entry level Arm® Cortex®-M23
- picoPower® Technology and sleep modes
- For security
- Arm TrustZone technology
- Hardware crypto (AES256, SHA256, GCM)
- Immutable secure boot
- DICE security standard
- Anti-tamper detection
- For touch input
- An ultra-low power and enhanced Peripheral Touch Controller (PTC)
- Driven shield(+) support for superior water tolerance in self-sensing applications
- Support for boost mode to increase SNR (noise sustainability) and/or acquisition speed (response time) in mutual sensing applications