4.3 On-Board Debugger Implementation
The PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit features an on-board debugger that can be used to program and debug the MCU through a serial wire debug (SWD) line.
The on-board debugger also includes a virtual com port interface over UART and DGI GPIO. Microchip’s Data Visualizer can be used as a front-end for the CDC and DGI GPIO. MPLAB X IDE can be used as a nEDBG front-end for programming and debugging.