2.1 Curiosity Nano+ Touch Quick Start
Users need to follow these steps to explore the Curiosity Nano+ Touch platform:
- Download MPLAB X IDE.
- Launch MPLAB X IDE.
- Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the debug USB port on the kit.
When the Curiosity Nano+ Touch Evaluation Kit is connected to the computer for the first time, the operating system will install a software driver.
The drivers for the kit are included with MPLAB X IDE. The driver file supports both 32-bit and 64-bit versions of Microsoft® Windows® XP, Windows Vista®, Windows 7, Windows 8, and Windows 10.
Visit www.microchip.com/mcctouch to see the latest touch feature overview for the PIC32CML family. The touch library is provided and configured through Microchip Code Configurator (MCC).