2.2.1 RMII Bus Connectors
Connectors J1-J4 are mounted on the bottom side of the board. The connectors are used to connect the EVB-LAN8670-RMII-D to a base board that supports the signals and pins as provided. Suitable base board examples include the SAM E54 Curiosity Ultra Development board (www.microchip.com/Developmenttools/ProductDetails/DM320210#additionalsummary) and the SAM E70 Xplained Ultra Evaluation Kit (www.microchip.com/en-us/development-tool/DM320113).