2.2.2 Network Connector

The network connector (J6) is used as the interface to the network.

Type:691214110002, fixed terminal block, from Würth Elektronik
The terminal pins are described in the table below.
Table 2-4. J6 – Pin Description
PinDescription
Terminal 1TRX_P
Terminal 2TRX_N