2.2 Device Service Unit (DSU)
The DSU provides basic services to allow on-chip debug using the ARM Debug Access Port (DAP) and the ARM processor debug resources:
- CPU Reset extension
- Debugger probe detection (Cold- and Hot-Plugging)
- Chip-Erase command and status
- ARM CoreSight-compliant device identification
- Debug access port security filter (code protection feature)