The following tables describe the register addresses and bit fields for the Flash controller.
Table 6-7. Register Addresses for the NVMCON RegisterRegister | Address |
---|
NVMCON | 0x4400_0600 |
NVMCONCLR | 0x4400_0604 |
NVMCONSET | 0x4400_0608 |
NVMKEY | 0x4400_0620 |
NVMADDR | 0x4400_0630 |
NVMDATA0 | 0x4400_0640 |
NVMDATA1 | 0x4400_0650 |
NVMDATA2 | 0x4400_0660 |
NVMDATA3 | 0x4400_0670 |
NVMSRCADDR | 0x4400_06C0 |
Table 6-8. Bit Fields for the NVMCON RegisterBit Field | Bit Mask |
---|
WREN_MASK | 0x4000 |
NVMWR_MASK | 0x8000 |
NVMERR_MASK | 0x2000 |
BORERR_MASK | 0x1000 |
NVMOP_MASK | 0x000F |
WORD_NVMOP | 0b0001 |
QUAD_NVMOP | 0b0010 |
ROW_NVMOP | 0b0011 |
PAGE_ERASE_NVMOP | 0b0100 |
PFM_REGION_ERASE_NVMOP | 0b0101 |