7.5.4 Run
The processor exits the Debug state or goes into the Run state:
- When the debugger writes
0
to DHCSR.C_HALT - On receipt of an external restart request
For more details, refer to the ARMv7-M Architecture Reference Manual - ARM DDI 0403E, Debug stepping control using the DHCSR table.
Steps | Commands |
---|---|
Exit Debug Mode (Run) | WriteD32(DHCSR, (DBGKEY | 0)) |