6.2 32-bit Example Applications
The host example applications provide few examples to demonstrate the RNWF features and capabilities. These set of applications are based on SAM E54 XPLAINED board. These examples use the following development tools:
- SAM E54 XPLAINED PRO EVALUATION KIT(ATSAME54-XPRO)
- RNWF Add On Board (EV72E72A)
- Mikrobus Xplained Pro (ATMBUSADAPTER-XPRO)