2 Hardware
This section describes the hardware features of the RNWF02 Add On Board.
Note:
- Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the RNWF02 Add On Board. For more details, go to support.microchip.com or contact your local Microchip Sales office.
- PTA functionality does not work when using the secondary oscillator.
| S.No. | Designator | Manufacturer Part Number | Description |
|---|---|---|---|
| 1 | U200 | MCP1727T-ADJE/MF | MCHP Analog LDO 0.8V-5V MCP1727T-ADJE/MF DFN-8 |
| 2 | U201 | MCP2200-I/MQ | MCHP Interface USB UART MCP2200-I/MQ QFN-20 |
| 3 | U202 | RNWF02PC-I100 | MCHP RF Wi-Fi 802.11 b/g/n RNWF02PC-I100 |