9.1.3 Device Information Area (DIA)
The Device Information Area (DIA) is a dedicated region in the Program Flash Memory. The data are mapped from address 8100h to 811Fh. These locations are read-only and cannot be erased or modified. The DIA contains the Microchip Unique Identifier words, Temperature Indicator range data, and the Fixed Voltage Reference (FVR) voltage readings in millivolts (mV). The DIA Table holds the DIA information for the PIC16F18076 family of microcontrollers.
Address Range | Name of Region | Standard Device Information |
---|---|---|
8100h - 8108h | MUI0 | Microchip Unique Identifier (9 Words) |
MUI1 | ||
MUI2 | ||
MUI3 | ||
MUI4 | ||
MUI5 | ||
MUI6 | ||
MUI7 | ||
MUI8 | ||
8109h | MUI9 | Reserved (1 Word) |
810Ah - 8111h | EUI0 | Optional External Unique Identifier (8 Words) |
EUI1 | ||
EUI2 | ||
EUI3 | ||
EUI4 | ||
EUI5 | ||
EUI6 | ||
EUI7 | ||
8112h | TSLR1(1) | Gain = (low range setting) |
8113h | TSLR2(1) | Temperature sensor ADC reading at 90°C (low range setting) |
8114h | TSLR3(1) | Offset (low range setting) |
8115h | TSHR1(2) | Gain = (high range setting) |
8116h | TSHR2(2) | Temperature sensor ADC reading at 90°C (high range setting) |
8117h | TSHR3(2) | Offset (high range setting) |
8118h | FVRA1X | ADC FVR1 output voltage for 1x setting (in mV) |
8119h | FVRA2X | ADC FVR1 output voltage for 2x setting (in mV) |
811Ah | FVRA4X | ADC FVR1 output voltage for 4x setting (in mV) |
811Bh | FVRC1X | Comparator FVR2 output voltage for 1x setting (in mV) |
811Ch | FVRC2X | Comparator FVR2 output voltage for 2x setting (in mV) |
811Dh | FVRC4X | Comparator FVR2 output voltage for 4x setting (in mV) |
811Eh - 811Fh | Reserved | Reserved (2 Words) |
Note:
|