9.1.4 Device Configuration Information (DCI)

The Device Configuration Information (DCI) is a dedicated region in the memory that holds information about the device, which is useful for programming and bootloader applications. The data stored in this region is read-only and cannot be modified/erased. Refer to the table below for complete DCI table addresses and description.

Table 9-4. Device Configuration Information
Address Name Description Value Units

PIC16F180x4

PIC16F180x5

8200h ERSIZ Erase Row Size 32 Words
8201h WLSIZ Number of write latches per row 32 Words
8202h URSIZ Number of user erasable rows 128 256 Rows
8203h EESIZ Data EEPROM memory size 128 Bytes
8204h PCNT Pin Count 28/40 Pins